Indicator lamp 230V/1,1mA
Ensto Intro Switches
ENSTO
Indicator lamp 230V/1,1mA
REF. 90FI
2113804
EAN.
6418677337185
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Switch/push button |
---|---|
Lamp type | Glow lamp |
Colour light source | Yellow |
Lamp holder | Plug-in end socket |
Nominal voltage | 230-230 V |
Nominal current | 1.1 A |
---|---|
Nominal electricity consumption | 1.1 mA |
Neutral conductor required | No |
Storage temperature | -35-+35 °C |