Skip to main content
Logo print

Indicator lamp 24V/25mA

Ensto Intro Switches ENSTO

Indicator lamp 24V/25mA

REF. 96-24FI 2113807 EAN. 6418677337215
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Application Switch/push button
Lamp type Incandescent lamp
With light source Yes
Colour light source Yellow
Lamp holder Plug-in end socket
Nominal voltage 24-24 V
Nominal current 25 A
Nominal electricity consumption 25 mA
Neutral conductor required No
Storage temperature -35-+35 °C