Mounting plate 144 x 144 x 1.5 mm
Ensto Cubo H
ENSTO
Mounting plate 144 x 144 x 1.5 mm
REF. HMP1616B
3449938
EAN.
6418677157639
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 144 mm |
---|---|
Width | 144 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |