DIN rail 15 x 135 mm
Ensto Cubo H
ENSTO
DIN rail 15 x 135 mm
REF. DR15.0615
3449961
EAN.
6418677157004
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 15 mm |
---|---|
Material | Steel |
Punch shape | Long-slot |
Material thickness | 1 mm |
---|---|
Length | 135 mm |
Height | 5.5 mm |