Cable ladder NH450 C4 Al 500x106x6000
Cable Ladders Systemal
ENSTO
Cable ladder NH450 C4 Al 500x106x6000
REF. SYS-NH450
1441416
EAN.
6438269328278
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Side perforation | No |
Type of rung | Imperforated profile |
Fixation rung | Welded |
Height | 106 mm |
Width | 530 mm |
Length | 6000 mm |
Useful cross section | 40000 mm² |
---|---|
Suitable for circuit integrity | Yes |
Rung centre spacing | 300 mm |
Material | Aluminium |
Material quality | EN AW-6082 T6(AlSi1MgMn) |
Surface protection | Other |