Skip to main content
Logo print

Cable ladders, 6 m | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Cable Ladders Systemal
REF. SYS-NH420
1441413

Cable ladder NH420 C4 Al 200x106x6000

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Cable Ladders Systemal
REF. SYS-NH430
1441414

Cable ladder NH430 C4 Al 300x106x6000

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Cable Ladders Systemal
REF. SYS-NH440
1441415

Cable ladder NH440 C4 Al 400x106x6000

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Cable Ladders Systemal
REF. SYS-NH450
1441416

Cable ladder NH450 C4 Al 500x106x6000

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Cable Ladders Systemal
REF. SYS-NH460
1441417

Cable ladder NH460 C4 Al 600x106x6000

You can only compare 4 products, you must remove 1 to add this one