-
Type of side joist
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cable ladder width
-
Soveltuu profiilikorkeudelle
-
Material
-
Type of rung
-
Material quality
-
Fixation rung
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Perforated
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Model
-
Model
-
Model
-
Suitable for cable tray
-
Cable ladder height
-
Suitable for circuit integrity
-
Side perforation
-
Rung centre spacing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Colour
-
RAL-number
1441675
X-piece NX420 Al SYSTEMAL
1441676
X-piece NX430 SYSTEMAL
1441677
X-piece NX440 Al SYSTEMAL
1441678
X-piece NX450 SYSTEMAL
1441679
X-piece NX460 Al SYSTEMAL
1440408
Office trunking cover NCPS4520 cover 233x10x2000 Al
1440409
Office trunking cover NCPS4530 cover 333x10x2000 Al
1440411
Office trunking cover NCPS4540 cover 433x10x2000 Al
1440412
Office trunking cover NCPS4550 cover 533x10x2000 Al
1440413
Office trunking cover NCPS4560 cover 633x10x2000 Al
1441571
Coupling piece NHV04 SYSTEMAL
1441561
Coupling piece NJP04 C4 Al Splice
1441564
Coupling piece NTP04 SYSTEMAL
1441415
Cable ladder NH440 C4 Al 400x106x6000
1441416
Cable ladder NH450 C4 Al 500x106x6000
1441417
Cable ladder NH460 C4 Al 600x106x6000
1441567
Fixing accessory NCV26 C4 Al Wall bracket
1441452
T-piece NT420 SYSTEMAL Presto
1441453
T-piece NT430 SYSTEMAL Presto
1441454
T-piece NT440 SYSTEMAL Presto
1441455
T-piece NT450 SYSTEMAL Presto
1441456
T-piece NT460 SYSTEMAL Presto
1440427
Bottom plate Al 339x110x200 SYSTEMAL
1440458
Office trunking cover DCP60 628x80x3000 Al SYSTEMAL