MCB TX³ 6000 - 3P - 400 V~ - 25 A - B curve
Stop and go automatic resetting for DX³ - 230 V~ - self test unit - 2 mod.
Undervoltage release DX³ - 230 V~ - time delay adjustable from 0 to 300 ms
3235241
Fault signalling changeover switch DX³ - 6A - 250 V~ - 0.5 module
3235007
MCB TX³ 6000 - 1P - 230/400 V~ - 16 A - B curve
3235009
MCB TX³ 6000 - 1P - 230/400 V~ - 25 A - B curve
Isolating switch - 3P - 400 V~ - 100 A
3235185
MCB TX³ 6000 - 4P - 400 V~ - 63 A - C curve - prong/fork type supply busbars
RCCB TX3 2P 40A 30MA F-G
Power contactor CX³ - with 230 V~ coll - 2P - 250 V~ - 25 A - 2 N/C
Power contactor CX³ - with 230 V~ coll - 2P - 250 V~ - 63 A - 2 N/O
Power contactor CX³ - with 24 V~ coll and handle - 2P - 250 V~ - 40 A
Power contactor CX³ - with 230 V~ coll - 4P - 400 V~ - 63 A - 4 N/O
Power contactor CX³ - with 230 V~ coll and handle - 4P - 400 V~ - 25 A
Power contactor CX³ - with 24 V~ coll and handle - 4P - 400 V~ - 63 A
Power contactor CX³ - with 24 V~ coll - 4P - 400 V~ -25 A - 2 N/C+ 2 N/O
Power contactor CX³ - with 24 V~ coll - 4P - 400 V~ - 25 A - 4 N/O
Power contactor CX³ - with 24 V~ coll and handle - 2P - 250 V~ - 63 A
3235006
MCB TX³ 6000 - 1P - 230/400 V~ - 10 A - B curve
3235036
MCB TX³ 6000 - 3P - 400 V~ - 6 A - C curve - prong/fork type supply busbars
3235133
MCB TX³ 6000 - 3P - 400 V~ - 16 A - B curve
3235166
MCB TX³ 6000 - 3P - 400 V~ - 16 A - C curve - prong/fork type supply busbars
MCB TX3 1P D10 6000A
MCB TX³ 6000 - 1P - 230/400 V~ - 13 A - B curve