3704006
Power contactor CX³ - with 230 V~ coll and handle - 4P - 400 V~ - 25 A - silent
3235100
RCCB TX³ - 4P - 400 V~ - 30 mA - 40 A - A type
RCCB TX3 4P 100A A 300MA
3235093
RCBO - DX³ 6000 -10 kA -4P-400 V~ -10 A -30 mA -A type
3235094
RCBO - DX³ 6000 -10 kA -4P-400 V~ -16 A -30 mA -A type
3235095
RCBO - DX³ 6000 -10 kA -4P-400 V~ -25 A -30 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -16 A -300 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -32 A -300 mA -A type
RCBO - DX³ 6000 - 10 kA - 4P - 400 V~ - 20 A - 30 mA - Hpi type
MCB TX3 1P C3 10000A
3235020
MCB TX3 1P C4 6000A
Isolating switch - 3P - 400 V~ - 125 A
3235085
RCBO DX3 1P+N B6 6000A 30MA A
3235089
RCBO DX3 1P+N C10 6000A 30MA A
RCBO DX3 1P+N C20 6000A 30MA A
3616002
DX3 ISOLATOR SWITCH 4P 63A
DX3 ISOLATOR SWITCH 4P 32A
3235117
MCB TX³ 6000 - 2P - 230/400 V~ - 13 A - B curve
MCB TX³ 6000 - 2P - 230/400 V~ - 16 A - C curve - prong/fork type supply busbars
3235165
MCB TX³ 6000 - 3P - 400 V~ - 13 A - C curve - prong/fork type supply busbars
3235178
MCB TX³ 6000 - 4P - 400 V~ - 13 A - C curve - prong/fork type supply busbars
MCB TX3 1P D8 6000A
MCB TX3 1P D13 6000A
3235044
MCB TX³ 10000 - 1P - 230/400 V~ - 10 A - B curve