RCBO DX3 1P+N B6 6000A 30MA A
DX3
Legrand
RCBO DX3 1P+N B6 6000A 30MA A
REF. LG-410962
3235085
EAN.
3414970351340
Packed with innovative functions and technical features, the DX³ range meets the needs of the most demanding residential, commercial and industrial installations in terms of safety, performance and selectivity.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles (total) | 2 |
---|---|
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated current | 6 A |
Rated fault current | 0.03 A |
Leakage current type | A |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 6 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
Frequency | 50 Hz |
Release characteristic | B |
Concurrently switching neutral conductor | Yes |
---|---|
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 0.75-16 mm² |
Connectable conductor cross section multi-wired | 0.75-10 mm² |
Width | 35.6 mm |
Height | 83 mm |
Depth | 77.8 mm |
Documentation
1 document
Technical Sheet
1 document
Autocad 3D
3 documents
Agreement
OC / CB-CB FR_717401
(1.25 Mo)
Agreement
VDE-40040196
(0.28 Mo)
Environmental profile
SELECT AN ACTION