Ensto FLIP – technology and skill in lighting
Ensto Building Systems has added to its industrial lighting range with the introduction of the Ensto FLIP product family, consisting of complete technological marvels. The Ensto FLIP range has unrivalled technical features, offering various luminous flux packages, a high rating of IP66, and a wide range of applications from logistics centers to warehouses and even demanding production areas.
Ensto Building Systems has added to its industrial lighting range with the introduction of the Ensto FLIP product family, consisting of complete technological marvels. The Ensto FLIP range has unrivalled technical features, offering various luminous flux packages, a high rating of IP66, and a wide range of applications from logistics centers to warehouses and even demanding production areas.
Versatile in its range and uses
Ensto FLIP is a powerful lighting solution for a wide range of applications according to the customer’s needs and project.
“The Ensto FLIP is ideal for illuminating parking garages and logistics centers as well as warehouses and backrooms. It is suitable for a very wide range of demanding technical applications and highly customizable for projects with luminous flux packages, control methods, sensor systems and connection cables, for example,” says Marko Tykkyläinen, Product Manager at Ensto Building Systems.
It’s all about technology
Ensto FLIP is also extremely competitive due to its superb technology. The light’s polycarbonate body and dome seamlessly share the same profile, providing a highly durable option for your project and intended use with an opal or lens optic. The range will also be completed later with another chemical-resistant frame material.
- Optic options: opal and lens
- 1253 mm, 1533 mm, sensor models +70 mm
Quick installation and freedom from maintenance
The through-wired Ensto FLIP is quick and easy to install. The high Ensto quality ensures a long lifetime: the light source is an integrated LED module with a lifetime of 100,000 hours (L80). The luminaire component package can be replaced all at once, giving you years of freedom from maintenance.
- Cable through-wiring: 5-pole cable through-wiring M20, 7-pole through-wiring M25.
- Connector options: quick connector Phoenix IPD, plus ready-made connection cables that can be customized for the luminaire.
- Breather valve: pressure equalization ensures a high IP rating.
Ensto FLIP is full of courage, strength and ability – and number one in its class. It's technique. It's skills.