-
Cable tray height
-
Construction type
-
Construction type
-
Construction type
-
Change of direction
-
Cable tray width
-
Hinged joint horizontal
-
Cable tray width
-
Cable tray width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Material
-
Hinged joint vertical
-
Hinged joint vertical
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Working length
-
Suitable for rising ladder
-
Angle
-
Suitable for wire mesh tray
-
Length
-
Length
-
Angle
-
Length
-
Bend model
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Model
-
Model
-
Load bearing capacity
-
Surface protection
-
Tray mounting
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Material thickness
-
Tray mounting
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Side perforation
-
Suitable for circuit integrity
-
Bottom perforation
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With cover
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Colour
-
Colour
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-391S6-R.jpg)
1467816
Lighting trunking 391S C2 lum.rail 50mm EZn
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-311S6-R.jpg)
1467575
Lighting trunking Luminaire Rail 75S 6 m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-497S-R.jpg)
1467711
Corner piece Flat elbow for Luminaire rail
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-499S-WEB-R.jpg)
1467739
Cross piece tray 50 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-498S-WEB-R.jpg)
1467725
Tee piece tray 50 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-524S-WEB-R.jpg)
1467158
End bracket 100 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-594S-WEB-R.jpg)
1467655
End bracket 50 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-318S-WEB-R.jpg)
1467640
Level link 75 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-314S-WEB-R.jpg)
1467109
Tray splice 75 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-391V6-R.jpg)
1467817
Lighting trunking 391V6 C2 lum.rail 50mm EZn WHT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
1467340
Lighting fixture 50-200 mm
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-321S-WEB-R.jpg)
1467112
Luminaire rail 3 m 100 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-331S-WEB-R.png)
1468819
Luminaire rail 3 m 150 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-341S-WEB-R.png)
1467573
Luminaire rail 3 m 200 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-391S-WEB-R.png)
1467571
Luminaire rail 3 m 50 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-311S-WEB-R.png)
1467104
Luminaire rail 3 m 75 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-311V-WEB-R.png)
1467106
Luminaire rail 3 m 75 mm WH
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-933Z-WEB-R.jpg)
1468516
Joint/Bracket
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-417S-WEB-R.jpg)
1467674
Flat elbow tray 75 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-692S-WEB-R.jpg)
1467682
Luminaire bracket 50 mm EZ
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-692V-WEB-R.jpg)
1467683
Luminaire bracket 50 mm WH
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-935S-WEB-R.jpg)
1467339
Luminaire bracket, 50-200 mm
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-311V6-R.jpg)
1467576
Lighting trunking 311V6 C2 Fe lum.rail 75mm WHT
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-321S6-R.jpg)
1467577
Lighting trunking 321S6 C2 lum.rail 100mm EZn