FILTERS
Clear all
Category
Technical characteristics
-
Cable tray height
-
Construction type
-
Change of direction
-
Construction type
-
Construction type
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Hinged joint horizontal
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Plate height
-
Cable tray width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray width
-
Material
-
Hinged joint vertical
-
Hinged joint vertical
-
Plate width
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system height
-
Angle
-
Angle
-
Working length
-
Suitable for rising ladder
-
Suitable for wire mesh tray
-
Length
-
Bend model
-
Length
-
Length
-
Length
-
Suitable for wire mesh tray
-
Surface protection
-
Model
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Surface protection
-
Material thickness
-
Model
-
Model
-
Model
-
Load bearing capacity
-
Tray mounting
-
Model
-
Material thickness
-
Material thickness
-
Suitable for cable ladder
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With cover
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Colour
-
Colour
-
RAL-number
-
RAL-number
MP Bolagen
MP Cable Trays Steel
REF. MP-324S
1467115
1467115
Tray splice, 100 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-418S
1467663
1467663
Tee piece tray 75 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-536S
1467912
1467912
Support yoke tray, 150 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-546S
1467162
1467162
Support yoke tray, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-556S
1467165
1467165
Support yoke tray, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-566S
1467168
1467168
Support yoke tray, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-576S
1467171
1467171
Support yoke tray, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-586S
1467174
1467174
Support yoke tray, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-539S
1467925
1467925
End hook, 150 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-549S
1467163
1467163
End hook, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-559S
1467166
1467166
End hook, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-569S
1467169
1467169
End hook, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-579S
1467172
1467172
End hook, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-589S
1467175
1467175
End hook, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-429S
1467741
1467741
Cross piece tray 100 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-439S
1467922
1467922
Cross piece tray 150 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-449S
1467743
1467743
Cross piece tray 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-459S
1467745
1467745
Cross piece tray 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-469S
1467747
1467747
Cross piece tray 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-479S
1467749
1467749
Cross piece tray 500 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-489S
1467751
1467751
Cross piece tray 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-419S
1467676
1467676
Cross piece tray 75 mm EZ
You can only compare 4 products, you must remove 1 to add this one