FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Working length
-
Length
-
Model
-
Surface protection
-
Material thickness
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
NATO-mounting holes
-
Type of connector
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
With cover
-
Load test type according to IEC 61537
-
Possible support spacing
-
Possible support spacing
-
Safe working load according to IEC 61537 with support spacing 0.5 m
-
Safe working load according to IEC 61537 with support spacing 1.0 m
-
Safe working load according to IEC 61537 with support spacing 1.5 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.0 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 2.5 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 3.0 m
-
Safe working load according to IEC 61537 with support spacing 4.0 m
-
Safe working load according to IEC 61537 with support spacing 4.0 m
-
Safe working load according to IEC 61537 with support spacing 5.0 m
-
Safe working load according to IEC 61537 with support spacing 5.0 m
-
Safe working load according to IEC 61537 with support spacing 6.0 m
-
Safe working load according to IEC 61537 with support spacing 7.0 m
-
Safe working load according to IEC 61537 with support spacing 8.0 m
-
Safe working load according to IEC 61537 with support spacing 9.0 m
-
Safe working load according to IEC 61537 with support spacing 10.0 m
-
Safe working load according to IEC 61537 with support spacing 11.0 m
-
Safe working load according to IEC 61537 with support spacing 12.0 m
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV106K-3-R.jpg)
ENSTO
Luminaire Rails Systemal
REF. SYS-XYRV106K-3
1441255
1441255
Lighting trunking XYRV106K-3 C4 Al 66x60x6000 WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV106M-3-R.jpg)
ENSTO
Luminaire Rails Systemal
REF. SYS-XYRV106M-3
1441251
1441251
Lighting trunking XYRV106M-3 Al 66x44x6000 WHT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV108M-3-R.jpg)
ENSTO
Luminaire Rails Systemal
REF. SYS-XYRV108M-3
1441252
1441252
Lighting trunking XYRV108M-3 Al 80x44x6000 VAL
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/EN-SYS-XYRV112M-3-R.jpg)
ENSTO
Luminaire Rails Systemal
REF. SYS-XYRV112M-3
1441253
1441253
Lighting trunking XYRV112M-3 Al 120x44x6000 VAL
You can only compare 4 products, you must remove 1 to add this one