FILTERS
Clear all
Category
Technical characteristics
-
Cable tray height
-
Construction type
-
Construction type
-
Change of direction
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system height
-
Working length
-
Angle
-
Suitable for wire mesh tray
-
Length
-
Angle
-
Length
-
Bend model
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Model
-
Model
-
Model
-
Surface protection
-
Tray mounting
-
Model
-
Model
-
Model
-
Surface protection
-
Load bearing capacity
-
Material thickness
-
Tray mounting
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Side perforation
-
Suitable for circuit integrity
-
Bottom perforation
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
With cover
-
Safe working load according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-318V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-318V
1467641
1467641
Level link 75 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-321V-WEB-R.png)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-321V
1467113
1467113
Luminaire rail 3 m 100 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-331V-WEB-R.png)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-331V
1468820
1468820
Luminaire rail 3 m 150 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-341V-WEB-R.png)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-341V
1467574
1467574
Luminaire rail 3 m 200 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-513V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-513V
1467611
1467611
Ceiling support 75 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-593V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-593V
1467609
1467609
Ceiling support 50 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-515V-WEB-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-515V
1467618
1467618
Support yoke 75 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-499V-WEB-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-499V
1467740
1467740
Cross piece tray 50 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-642V-WEB-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-642V
1467688
1467688
Luminaire bracket 200 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-612V-WEB-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-612V
1467684
1467684
Luminaire bracket 75 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-625V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-625V
1451679
1451679
MP-625V Ceiling bracket 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-523V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-523V
1467613
1467613
Ceiling support 100 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-522V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-522V
1467668
1467668
End cap, 100 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-592V-WEB-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-592V
1467666
1467666
End cap, 50 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-512V-WEB-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-512V
1467667
1467667
End cap, 75 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-498V-WEB-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-498V
1467726
1467726
Tee piece tray 50 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-524V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-524V
1467657
1467657
End bracket 100 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-594V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-594V
1467656
1467656
End bracket 50 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-514V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-514V
1467662
1467662
End bracket 75 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-497V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-497V
1467712
1467712
Flat elbow tray, 50 mm
You can only compare 4 products, you must remove 1 to add this one