FILTERS
Clear all
Category
Technical characteristics
-
Cable tray height
-
Construction type
-
Change of direction
-
Construction type
-
Cover width
-
Cover width
-
Hinged joint horizontal
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Plate height
-
Cable tray width
-
Profile width
-
Cable tray width
-
Material
-
Hinged joint vertical
-
Plate width
-
Profile height
-
Type of connection
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Angle
-
Suitable for cable management system height
-
Angle
-
Bend model
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Suitable for wire mesh tray
-
Surface protection
-
Model
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Material thickness
-
Model
-
Model
-
Surface protection
-
Material thickness
-
Suitable for cable ladder
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Bottom perforation
-
NATO-mounting holes
-
Type of fastening
-
Type of fastening
-
With cover
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Weight
-
Width
-
Height
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-439V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-439V
1467923
1467923
Cross piece tray 150 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-449V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-449V
1467744
1467744
Cross piece tray 200 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-459V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-459V
1467746
1467746
Cross piece tray 300 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-469V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-469V
1467748
1467748
Cross piece tray 400 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-479V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-479V
1467750
1467750
Cross piece tray 500 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-489V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-489V
1467752
1467752
Cross piece tray 600 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-419V-WEB-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-419V
1467677
1467677
Cross piece tray 75 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-438V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-438V
1467921
1467921
Tee piece tray 150 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-448V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-448V
1467730
1467730
Tee piece tray 200 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-458V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-458V
1467732
1467732
Tee piece tray 300 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-468V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-468V
1467734
1467734
Tee piece tray 400 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-478V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-478V
1467736
1467736
Tee piece tray 500 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-488V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-488V
1467738
1467738
Tee piece tray 600 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-418V-WEB-R.jpg)
MP Bolagen
MP Luminaire Rail Steel
REF. MP-418V
1467664
1467664
Tee piece tray 75 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-534V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-534V
1467928
1467928
End bracket 150 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-544V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-544V
1467658
1467658
End bracket 200 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-554V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-554V
1467659
1467659
End bracket 300 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-564V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-564V
1467660
1467660
End bracket 400 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-574V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-574V
1467661
1467661
End bracket 500 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-584V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-584V
1467665
1467665
End bracket 600 mm WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-385V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-385V
1467637
1467637
Décor splice, 600 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-413V-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-413V
1467756
1467756
Adjustable hook, 75 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-325V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-325V
1467632
1467632
Décor splice, 100 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-335V-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-335V
1467933
1467933
Décor splice, 150 mm
You can only compare 4 products, you must remove 1 to add this one