-
Nominal voltage
-
Folding
-
Material
-
Extendable
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Number of socket outlets British Standard BS1363
-
Model
-
With built-in USB power supply
-
Degree of gloss
-
Degree of gloss
-
Degree of gloss
-
Number of socket outlets French standard type E
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Number of HDMI-connections
-
Number of HDMI-connections
-
Number of D-Sub sockets 15-pole
-
Number of USB connections
-
Number of USB connections
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
Diameter
-
With on/off switch
-
Width
-
Width
-
Height
-
Height
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654786-WEB-R.jpg)
1473503
INCARA MULTILINK 2 SOCKETS 2P+E SCH 1 USB A+C BLACK CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654787-WEB-R.jpg)
1473504
INCARA MULTILINK 2 SOCKETS 2P+E SCH 1 RJ45 1 HDMI 1 USB A+C BLACK CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654789-WEB-R.jpg)
1473505
INCARA MULTILINK 1 SOCKET 2P+E SCH 1 USB A+C METAL CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654790-WEB-R.jpg)
1473506
INCARA MULTILINK 2 SOCKETS 2P+E SCH 1 USB A+C METAL CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654791-WEB-R.jpg)
1473507
INCARA MULTILINK 2 SOCKETS 2P+E SCH 1 RJ45 1 HDMI 1 USB A+C METAL CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654793-WEB-R.jpg)
1473509
INCARA MULTILINK 6 MODULES METAL 2 SKT 2P+E SCH 1 USB C 30W PD CHARGER CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654779-WEB-R.jpg)
1473499
INCARA MULTILINK 1 SOCKET 2P+E SCH USB A+C WHITE CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654780-WEB-R.jpg)
1473500
INCARA MULTILINK 2 SOCKETS 2P+E SCH USB A+C WHITE CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654781-WEB-R.jpg)
1473501
INCARA MULTILINK 2 SOCKETS 2P+E SCH RJ45 HDMI USB A+C WHITE CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654785-WEB-R.jpg)
1473502
INCARA MULTILINK 1 SOCKET 2P+E SCH 1 USB A+C BLACK CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654863-WEB-R.jpg)
1473550
INCARA MULTILINK WALL WHITE 3 SOCKETS 2P+E SCH USB A+C 3 RJ45 CAT6 HDMI CORD 2M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654865-WEB-R.jpg)
1473552
INCARA MULTILINK WALL WHITE 3 SOCKETS 2P+E SCH 1 USB A+C 4 RJ45 CAT6 CORD 2M