FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Explosion-tested version 'Ex e'
-
Type of electrical connection 1
-
Type of electrical connection 2
-
Mounting method
-
Mounting method
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Material insulation body
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Operating temperature
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Colour
-
Colour
-
Colour
ENSTO
Ensto Clampo Pro
REF. KE63.2
1933069
1933069
Terminal block Blue, Al/Cu 35-150 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE63.3
1933070
1933070
Terminal block Y/G, Al/Cu 35-150 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE64
1933071
1933071
Terminal block Grey, Al/Cu 35-240 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE64.2
1933072
1933072
Terminal block Blue Al/Cu 35-240 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE64.3
1933073
1933073
Terminal block Y/G, Al/Cu 35-240 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE61
1933061
1933061
Terminal block Grey, Al/Cu 50 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE61.03
1933063
1933063
Terminal block Grey, 3-pole, Al/Cu 50 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE61.2
1933062
1933062
Terminal block Blue, Al/Cu 50 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE61.3
1933064
1933064
Terminal block Y/G, Al/Cu 50 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE62
1933065
1933065
Terminal block Grey, Al/Cu 16-95 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE62.03
1933000
1933000
Terminal block Grey, 3-pole, Al/Cu 16-95 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE62.2
1933066
1933066
Terminal block Blue , Al/Cu 16-95 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE62.3
1933067
1933067
Terminal block Y/G, Al/Cu 16-95 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE63
1933068
1933068
Terminal block Grey, Al/Cu 35-150 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE63.03
1933003
1933003
Terminal block Grey, 3-pole, Al/Cu 35-150 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE60.2
1913147
1913147
Terminal block Blue, Al/Cu 16 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE60.3
1913148
1913148
Terminal block Y/G, Al/Cu 16 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Pro
REF. KE60
1913146
1913146
Terminal block Grey, Al/Cu 16 mm²
You can only compare 4 products, you must remove 1 to add this one