Tapping connector Y/G, Al/Cu 35-240 mm²
Ensto Clampo Pro
ENSTO
Tapping connector Y/G, Al/Cu 35-240 mm²
REF. KE69.3
1933085
EAN.
6418677192050
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 15 - 185 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 35 - 185 mm² |
Connectable conductor cross section multi-wired | 35 - 240 mm² |
Rated voltage | 800 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 4 |
---|---|
Mounting method | Direct mounting |
Material insulation body | Thermoplastic |
Operating temperature | -5 - 80 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Explosion-tested version 'Ex e' | No |
Colour | Green/yellow |
Documentation
1 document
Installation Guide
4 documents
Line drawing
Autocad 3D
Line drawing
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION