DIN rail DIN rail, 35 mm, steel
Ensto Clampo Pro
ENSTO
DIN rail DIN rail, 35 mm, steel
REF. PP37
3231951
EAN.
6418677161896
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/7.5 mm |
---|---|
Material | Steel |
Punch shape | None |
Material thickness | 1 mm |
---|---|
Length | 2000 mm |
Height | 7.5 mm |