End clamp For 35 mm DIN rail
Ensto Clampo Pro
ENSTO
End clamp For 35 mm DIN rail
REF. KRL2
1968046
EAN.
6418677161919
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
Mounting method | DIN rail (top hat rail) 35 mm |
Type of latching | Screwable |
Material | Metal |
Width | 10 mm |
---|---|
Height | 23 mm |
Depth | 44.2 mm |