FILTERS
Clear all
Category
Technical characteristics
-
Profile width
-
Material
-
Profile height
-
Profile height
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Angle
-
Length
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Hinging
-
Surface protection
-
Model
-
Model
-
Suitable for cable ladder
-
Tray mounting
-
Model
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Adjustable
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-072Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-072Z
1467513
1467513
Ceiling pendant 41x41x1000 FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-230Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-230Z
1467094
1467094
Ceiling bracket anchor rail FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-162Z2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-162Z2
1406833
1406833
162Z2 FE HDG C2 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-163Z2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-163Z2
1406836
1406836
163Z2 FE HDG C2 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-164Z2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-164Z2
1406839
1406839
164Z2 FE HDG C2 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-165Z2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-165Z2
1406842
1406842
165Z2 FE HDG C2 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-166Z2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-166Z2
1406845
1406845
166Z2 FE HDG C2 600 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-071Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-071Z
1467512
1467512
Ceiling pendant 41x41x750 FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-073Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-073Z
1467514
1467514
Ceiling pendant 41x41x1500 FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-902Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-902Z
1467313
1467313
Adapter for sloping ceiling Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-986Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-986Z
1467377
1467377
Ceiling pendant MP-FDV 1500 FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-985Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-985Z
1467376
1467376
Ceiling pendant MP-FDV 1000 FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-987Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-987Z
1467378
1467378
Ceiling pendant MP-FDV 2000 FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-988Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-988Z
1467379
1467379
Ceiling pendant MP-FDV 3000 FZ
You can only compare 4 products, you must remove 1 to add this one