FILTERS
Clear all
Category
Technical characteristics
-
Partition height
-
Partition height
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Material
-
Material
-
Mounting perforation
-
Material quality
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Suitable for wire mesh tray
-
Suitable for cable ladder
-
Material thickness
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Material thickness
-
Suitable for cable ladder
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Side perforation
-
Suitable for cable tray
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With cover
-
Stainless steel, pickled
-
Width
-
Width
-
Height
MP Bolagen
MP Cable Ladders Steel
REF. MP-402R
1467137
1467137
Cover clips, ladder, 35 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-410Z4
1406821
1406821
Cover 75 mm, 3 m Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-450Z4
1406826
1406826
Cover 300 mm, 3 m Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-460Z4
1406827
1406827
Cover 400 mm, 3 m Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-470Z4
1406828
1406828
Cover 500 mm, 3 m Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-480Z4
1406829
1406829
Cover 600 mm, 3 m Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-440Z4
1406825
1406825
Cover 200 mm, 3 m Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-138Z4
1406811
1406811
Telecom channel perf 50 Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-139Z4
1406812
1406812
Telecom channel perf 100 Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-137Z4
1406810
1406810
Divider H=25 mm, 2750 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-149Z4
1406813
1406813
Divider H=40 mm 2750 mm Z4
You can only compare 4 products, you must remove 1 to add this one