Washer accessory Cable lead-through 20 mm
Accessories for Plastic Enclosures
ENSTO
Washer accessory Cable lead-through 20 mm
REF. PMR70.2012
3302120
EAN.
6418677183799
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | None |
---|---|
Material | Plastic |
Material quality | Polyethylene (PE) |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP20 |
Shock resistant | No |
Colour | Grey |
RAL-number | 7035 |
Bend radius protection/trumpet flare | No |
With locknut | No |
Snapping in opening | Yes |
Model | Straight |
---|---|
Multi seal area | Yes |
Flat cable coupling | No |
With strain relief | No |
Type of sealing | Cut-out ring |
Separable screw gland | No |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
For armoured cable | No |
EMC-version | No |
Screened | No |