Wall mounting set Set of 4
Ensto Cubo D
ENSTO
Wall mounting set Set of 4
REF. DFL1
3443931
EAN.
6418677151125
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Spare part | Yes |
Material | Plastic |
Width | 33 mm |
---|---|
Height | 21 mm |
Depth | 9.5 mm |
Documentation
2 documents
Autocad 3D
Autocad 3D
SELECT AN ACTION