Unperforated tray 3 m 50 mm WH
MP Cable Trays Steel
MP Bolagen
Unperforated tray 3 m 50 mm WH
REF. MP-390V
1467570
EAN.
7394333100111
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 50 mm |
Material thickness | 1 mm |
Length | 3000 mm |
Useful cross section | 2250 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | No |
NATO-mounting holes | No |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
Weight | 1.22 kg/m |