Unperforated tray 2 m 400 EZ
MP Cable Trays Steel
MP Bolagen
Unperforated tray 2 m 400 EZ
REF. MP-360S
1467124
EAN.
7394333111049
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 400 mm |
Material thickness | 1.25 mm |
Length | 2000 mm |
Useful cross section | 18000 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | No |
---|---|
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |
Weight | 4.95 kg/m |