Universal luminaire AVR4 IP44 LED10W/830 PCO
Ensto AVR1-4-14
ENSTO
Universal luminaire AVR4 IP44 LED10W/830 PCO
REF. AVR4.110L/3K
4290341
EAN.
6438100362539
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Light outlet | Direct |
---|---|
Rated life time L70/B50 at 25 °C | 100000 h |
Degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Max. system power | 10 W |
Luminaire efficacy | 80 lm/W |
Rated luminous flux according to IEC 62722-2-1 | 850 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Height/depth | 88 mm |
Outer diameter | 260 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 2 |
Conductor cross section | 2.5 mm² |
Connection type | Push-in clamp |
Documentation
1 document
Installation Guide
SELECT AN ACTION