FILTERS
Clear all
Category
Technical characteristics
-
Suitable for built-in mounting
-
Suitable for wall mounting
-
Housing material
-
Suitable for number of light sources
-
With light source
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Suitable for light line configuration
-
With light sensor
-
With movement sensor
-
Outer diameter
-
Suitable for surface mounting
-
Light distributor
-
Type of control gear
-
Lamp type
-
With control gear
-
Material cover
-
Number of poles
-
Height/depth
-
Housing colour
-
Suitable for emergency lighting
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Rated life time L70/B50 at 25 °C
-
Luminaire efficacy
-
Beam angle
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Suitable for workplace according to EN 12464-1
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
ENSTO
Ensto AVR1-4-14
REF. AVR1.110L
4290336
4290336
Universal luminaire AVR1 IP44 LED10W/840 PCO
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR1.110L/3K
4290337
4290337
Universal luminaire AVR1 IP44 LED10W/830 PCO
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR4.110L
4290340
4290340
Universal luminaire AVR4 IP44 LED10W/840 PCO
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto AVR1-4-14
REF. AVR4.110L/3K
4290341
4290341
Universal luminaire AVR4 IP44 LED10W/830 PCO
You can only compare 4 products, you must remove 1 to add this one