Trunking without halogen 25x25
Halogen Free DLP Trunking LG
Legrand
Trunking without halogen 25x25
REF. LG-637100
1473270
EAN.
3245066371009
The halogen free ZH trunking allows distribution and protection of various cables in an electrical installation
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 25 mm |
---|---|
Width | 25 mm |
Length | 2000 mm |
Useful cross section | 360 mm² |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
Transparent | No |
Number of permanent partitions | 0 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Bottom perforation |
Cover model | Loose |
With cable fixing clip | No |
With protective foil | No |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | IP3X |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 15-60 °C |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
SELECT AN ACTION