FILTERS
Clear all
Category
Technical characteristics
-
Cover model
-
Transparent
-
Material
-
Material quality
-
Length
-
Surface protection
-
Suitable for circuit integrity
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
Legrand
Halogen Free DLP Trunking LG
REF. LG-637120
1473284
1473284
Trunking without halogen 60x40
You can only compare 4 products, you must remove 1 to add this one
Legrand
Halogen Free DLP Trunking LG
REF. LG-637100
1473270
1473270
Trunking without halogen 25x25
You can only compare 4 products, you must remove 1 to add this one
Legrand
Halogen Free DLP Trunking LG
REF. LG-637110
1473277
1473277
Trunking without halogen 40x25
You can only compare 4 products, you must remove 1 to add this one