Terminal block Cu 16 mm², 3-pole , 750 V
Ensto Clampo Compact
ENSTO
Terminal block Cu 16 mm², 3-pole , 750 V
REF. KR10031
1967536
EAN.
6418677111358
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 6 - 10 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 6 - 10 mm² |
Connectable conductor cross section multi-wired | 6 - 16 mm² |
Rated current In | 82 A |
Rated voltage | 750 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 3 |
---|---|
Mounting method | DIN rail (top hat rail) 15 mm |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | V2 |
Explosion-tested version 'Ex e' | No |
Closing plate required | No |
Colour | Grey |
Documentation
1 document
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION