-
Rated voltage
-
Rated current In
-
Rated voltage
-
Rated current In
-
Rated current In
-
Type of accessory/spare part
-
Type of accessory/spare part
-
End plate model
-
End plate model
-
Transparent
-
Text
-
Number of bridged clamps
-
Number of bridged clamps
-
Text
-
Partition model
-
Partition model
-
Explosion-tested version 'Ex e'
-
Modular spacing
-
Modular spacing
-
Snap in
-
Snap in
-
Type of electrical connection 1
-
Model
-
Mounting method
-
Type of electrical connection 2
-
Mounting method
-
Number of levels
-
With shock protection
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Insulated
-
Thickness
-
Thickness
-
Self-adhesive
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Inflammability class of insulation material according to with UL94
-
Inflammability class of insulation material according to with UL94
-
Width
-
Height
-
Height
-
Colour
-
Colour
-
Colour
1967504
Terminal block Cu 1.5 mm², 12-pole , 750 V
1967511
Terminal block Cu 6 mm², 3-pole , 750 V
1967516
Terminal block Cu 6 mm², 4-pole , 750 V
1967506
Terminal block Cu 6 mm², 12-pole , 750 V
1967590
Connector accessory For 35 mm DIN rail mounting
1967588
End clamp Fits DIN 15 and 35 mm rails
1967602
Cross connector 2-pole, 1.5 mm²
1967662
Cross connector 2-pole, 6 mm²
1967663
Cross connector 3-pole, 6 mm²
1967664
Cross connector 4-pole, 6 mm²
Separation plate For KR8121
1967531
Terminal block Cu 16 mm², 2-pole , 750 V
1967536
Terminal block Cu 16 mm², 3-pole , 750 V
1967502
Terminal block Cu 1.5 mm², 3-pole , 750 V
1933689
Labeling tape Marked 1 - 60
1933692
Labeling tape Unmarked
1933686
Labeling tape Marked 1 - 12
1933687
Labeling tape Marked 13 - 24
1933688
Labeling tape Marked 25 - 36
Labeling tape Marked 37 - 48
Labeling tape Marked 49 - 60
1933680
Labeling tape Marked 1 - 12
Labeling tape Marked 13 - 24
Labeling tape Marked 25 - 36