Telecom channel unperf 50 EZ
MP Cable Ladders Steel
MP Bolagen
Telecom channel unperf 50 EZ
REF. MP-128S
1467479
EAN.
7394333025117
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 25 mm |
---|---|
Width | 50 mm |
Material thickness | 0.6 mm |
Length | 3000 mm |
Useful cross section | 1125 mm² |
Side perforation | No |
Bottom perforation | Yes |
---|---|
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |