FILTERS
Clear all
Category
Technical characteristics
-
Partition height
-
Hinged joint horizontal
-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Hinged joint vertical
-
Suitable for cable management system width
-
Type of connection
-
Type of connection
-
Type of connection
-
Mounting perforation
-
Suitable for cable management system height
-
Length
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Suitable for wire mesh tray
-
Surface protection
-
Model
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for cable tray
-
Suitable for cable tray
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
With cover
-
Width
-
Width
-
Width
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-127S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-127S
1467689
1467689
Divider, 1750 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-138S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-138S
1467033
1467033
Telecom channel perf 50 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-139S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-139S
1467035
1467035
Telecom channel perf 100 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-140S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-140S
1467483
1467483
Telecom channel perf 200 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-128S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-128S
1467479
1467479
Telecom channel unperf 50 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-129S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-129S
1467480
1467480
Telecom channel unperf 100 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-130S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-130S
1467481
1467481
Telecom channel unperf 200 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-108S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-108S
1467837
1467837
Internal splice MP-S
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-107S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-107S
1467011
1467011
Ladder splice EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-114S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-114S
1467018
1467018
Universal link 167x35 EZ
You can only compare 4 products, you must remove 1 to add this one