Tee piece tray 50 mm WH
MP Luminaire Rail Steel
MP Bolagen
Tee piece tray 50 mm WH
REF. MP-498V
1467726
EAN.
7394333146485
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray width | 50 mm |
Construction type | T-piece horizontal |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |