Skip to main content
Logo print

Tee piece ladder 300 mm FZ

MP Cable Ladders Steel MP Bolagen

Tee piece ladder 300 mm FZ

REF. MP-133Z 1467447 EAN. 7394333019239
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Type of rung Imperforated profile
Cable ladder height 56 mm
Cable ladder width 300 mm
Symmetrical model Yes
Inner radius 230 mm
Model Without connector
Suitable for circuit integrity No
Material Steel
Surface protection Hot-dip galvanized

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details