FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of rung
-
Material
-
Symmetrical model
-
Inner radius
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Cable ladder height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-132Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-132Z
1467446
1467446
Tee piece ladder 200 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-133Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-133Z
1467447
1467447
Tee piece ladder 300 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-134Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-134Z
1467448
1467448
Tee piece ladder 400 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-135Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-135Z
1467449
1467449
Tee piece ladder, 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-136Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-136Z
1467450
1467450
Tee piece ladder 600 mm FZ
You can only compare 4 products, you must remove 1 to add this one