Switch panel accessory For F2 size, PA (Cubo C)
Ensto Cubo O
ENSTO
Switch panel accessory For F2 size, PA (Cubo C)
REF. PMR1857
3443998
EAN.
6418677172106
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 300 mm |
Width | 216 mm |
Height | 22 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |