Switch Key switch insert
Jung Products
ENSTO
Switch Key switch insert
REF. 106.15
2113667
EAN.
4011377094352
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Two-way switch |
---|---|
Method of operation | Key |
Assembly arrangement | Basic element |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
With mounting plate | No |
Material | Metal |
Halogen free | No |
Colour | Other |
Label space/information surface | No |
Illumination | No |
---|---|
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 250 V |
Rated current | 16 A |
Switching current for fluorescent lamps | 16 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Washing machine switch | No |
Device width | 71 mm |
Device height | 71 mm |
Built-in depth | 32 mm |
Min. depth of built-in installation box | 55 mm |