Skip to main content
Logo print

Support yoke tray, 100 mm

MP Cable Trays Steel MP Bolagen

Support yoke tray, 100 mm

REF. MP-526S 1467159 EAN. 7394333120645
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system width 100-100 mm
Suitable for cable management system height 45-45 mm
Model Suspended
Suitable for wire mesh tray No
Suitable for cable ladder No
Suitable for cable tray Yes
Tray mounting Screwless
Load bearing capacity 1500 N
Suitable for circuit integrity No
Material Steel
Surface protection Continuously galvanized

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details