STAINLESS PLATE FOR ROUND BOX
Universal Floor boxes LG
Legrand
STAINLESS PLATE FOR ROUND BOX
REF. LG-088144
1473097
EAN.
3414970756183
The Stainless steel finishing plate guarantee an integral finish to the flush floor box.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
Surface protection housing | Other |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Other |
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 180.5 mm |
Outer length | 188.5 mm |
Length built-in dimension | 190 mm |
Width built-in dimension | 182 mm |
Min. built-in depth | 7.15 mm |
Documentation
2 documents
Technical Sheet
Technical Sheet
6 documents
BIM file
BIM file
BIM file
BIM file
BIM file
BIM file
SELECT AN ACTION