Socket outlet + USB SK3 WALL MOUNT PAIR
Ensto Accessories
ENSTO
Socket outlet + USB SK3 WALL MOUNT PAIR
REF. SK3
4265363
EAN.
6418584159818
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | White |
Material | Steel |
Length | 500 mm |
---|---|
Width | 100 mm |
Height | 30 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION