Signal device Alarm acknowledg. button, bl.
Ensto Intro Signal Products
ENSTO
Signal device Alarm acknowledg. button, bl.
REF. NRSLS0834ATSW
7007561
EAN.
4011377055520
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Colour | Black |
RAL-number (similar) | 9005 |
Voltage type | DC |
Nominal voltage DC | 24-24 V |
With transformer | No |
Degree of protection (IP) | IP20 |
---|---|
Device width | 70 mm |
Device height | 70 mm |
Device depth | 31 mm |
Storage temperature | -35-+35 °C |
Documentation
1 document
Installation Guide
SELECT AN ACTION