Shutter For 10 modules, PC, 78x200
Accessories
ENSTO
Shutter For 10 modules, PC, 78x200
REF. VMA10
3443950
EAN.
6418677151217
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Hinging | Yes |
---|---|
Width | 78 mm |
Height | 200 mm |
Depth | 28 mm |
---|---|
Degree of protection (IP) | IP65 |
Documentation
1 document
Installation Guide
SELECT AN ACTION