Sensor ECOA901 snow and ice sensor
ECO Accessories for Control Devices
ENSTO
Sensor ECOA901 snow and ice sensor
REF. ECOA901
2621321
EAN.
6418677630873
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Scope of application | Outside |
---|---|
With mounting material | Yes |
Suitable for wall mounting | No |
Suitable for ceiling mounting | No |
Suitable for duct mounting | No |
Suitable for tube mounting | No |
Suitable for air | No |
Suitable for liquids | No |
Suitable for gases | No |
With housing | No |
Cover attachment | Other |
Sensor element inside housing | Yes |
Sensor element outside housing | No |
Fixed cable to sensor | Yes |
Cable length | 15 m |
Material Element | Stainless steel |
Technology | Other |
Active temperature measurement | Yes |
Passive temperature measurement | No |
Average temperature measuring | No |
Number of measuring points | 2 |
Measurement of CO2 | No |
Measurement of VOC | No |
Measurement of relative air humidity | No |
Measurement of absolute air humidity | No |
Enthalpy measurement | No |
Measurement of dewpoint | No |
Particulate matter measurement (PM) | No |
Temperature measuring range | -20-+30 °C |
Number of measuring ranges | 1 |
Offset setting possible | No |
Trend representation | No |
Error registration possible | No |
Sensor type | Other |
---|---|
Tolerance | 5 % |
Potentiometer with adjustment knob | No |
Supporting protocol for BACnet | No |
Supporting protocol for MODBUS | No |
Supporting protocol for MP (multi point) | No |
Supporting protocol for KNX | No |
LoRa technology | No |
NFC (Near Field Communication) | No |
Bluetooth | No |
Wi-Fi-compatible | No |
Standby push button | No |
Wireless | No |
With display | No |
Type of power supply | Power cord |
Type of electric connection | Screw connection |
Rated supply voltage DC | 0-10 V |
With reverse polarity protection | No |
Number of output signals | 2 |
Number of output ranges 0 V ... 5 V | 0 |
Number of output ranges 0 V ... 10 V | 0 |
Number of output ranges 2 V ... 10 V | 0 |
Number of output ranges 0 mA ... 20 mA | 0 |
Number of output ranges 4 mA ... 20 mA | 0 |
Ambient temperature | -40-+50 °C |
Explosion-proof | No |
Degree of protection (IP) | IP68 |
Housing colour | Grey |
UV resistant | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documentation
1 document
Installation Guide
SELECT AN ACTION