FILTERS
Clear all
Category
Technical characteristics
-
Sensor type
-
Wireless
-
Scope of application
-
Suitable for wall mounting
-
Suitable for wall mounting
-
Scope of application
-
Technology
-
Type of electric connection
-
Suitable for tube mounting
-
Suitable for tube mounting
-
Cable length
-
Suitable for air
-
Cable length
-
Suitable for air
-
With housing
-
Suitable for liquids
-
UV resistant
-
Suitable for gases
-
Sensor element inside housing
-
Suitable for duct mounting
-
Suitable for duct mounting
-
Sensor element outside housing
-
Supporting protocol for MODBUS
-
Measurement of relative air humidity
-
Fixed cable to sensor
-
Error registration possible
-
Rated supply voltage DC
-
Bluetooth
-
Material Element
-
Material Element
-
Active temperature measurement
-
Passive temperature measurement
-
Supporting protocol for KNX
-
Average temperature measuring
-
Housing colour
-
Housing colour
-
Number of measuring points
-
Number of measuring points
-
Cover attachment
-
Measurement of CO2
-
Measurement of VOC
-
Measurement of absolute air humidity
-
Enthalpy measurement
-
Suitable for ceiling mounting
-
Suitable for ceiling mounting
-
Measurement of dewpoint
-
Compatible with Apple HomeKit
-
Trend representation
-
Particulate matter measurement (PM)
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
With display
-
IFTTT support available
-
Temperature measuring range
-
Temperature measuring range
-
Explosion-proof
-
Number of measuring ranges
-
Offset setting possible
-
With mounting material
-
With mounting material
-
Tolerance
-
Potentiometer with adjustment knob
-
Supporting protocol for BACnet
-
Ambient temperature
-
Supporting protocol for MP (multi point)
-
LoRa technology
-
NFC (Near Field Communication)
-
Wi-Fi-compatible
-
Standby push button
-
Type of power supply
-
With reverse polarity protection
-
Number of output signals
-
Number of output signals
-
Number of output ranges 0 V ... 5 V
-
Number of output ranges 0 V ... 10 V
-
Number of output ranges 2 V ... 10 V
-
Number of output ranges 0 mA ... 20 mA
-
Number of output ranges 4 mA ... 20 mA
-
Degree of protection (IP)
ENSTO
ECO Accessories for Control Devices
REF. ECOA901
2621321
2621321
Sensor ECOA901 snow and ice sensor
You can only compare 4 products, you must remove 1 to add this one
ENSTO
ECO Accessories for Control Devices
REF. ECOA902
2621322
2621322
Sensor ECOA902 temp/moisture sensor
You can only compare 4 products, you must remove 1 to add this one
ENSTO
ECO Accessories for Control Devices
REF. ECOA903
2621323
2621323
Sensor ECOA903 snow and ice sensor
You can only compare 4 products, you must remove 1 to add this one
ENSTO
ECO Accessories for Control Devices
REF. ECOA904
2621324
2621324
Temperature sensor ECOA904 temperature sensor
You can only compare 4 products, you must remove 1 to add this one
ENSTO
ECO Accessories for Control Devices
REF. ECOAC2
2621092
2621092
Sensor Floor sensor, ECO-thermostat
You can only compare 4 products, you must remove 1 to add this one