Sealing accessory M4x10/16mm, L = 16 mm
Accessories
ENSTO
Sealing accessory M4x10/16mm, L = 16 mm
REF. PTK14
3302696
EAN.
6418677166808
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Other |
Width | 4 mm |
---|---|
Height | 10 mm |