Push-button LV push button-2, white
Ensto Intro RF Products and Bus
ENSTO
Push-button LV push button-2, white
REF. 4224TSM-LS402TSAWWFI
2113554
EAN.
6418677336706
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Other |
Method of operation | Push button |
Nominal voltage | 24 V |
Rated current | 0.02 A |
Feedback-signal contact | Yes |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
---|---|
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Suitable for degree of protection (IP) | IP21 |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 22 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION