Push-button Hotel push-b insert corridor
Jung Products
ENSTO
Push-button Hotel push-b insert corridor
REF. 531KO5EUM230
2113645
EAN.
6438100355562
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | Single push button |
Method of operation | Rocker |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
---|---|
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
Documentation
1 document
Installation Guide
SELECT AN ACTION